GRUNDFOS PRODUCT PRICE LIST GRUNDFOS HYDRO MPC SOLUTIONS Hydro MPC Booster Solutions are designed to ensure optimum system operation and efficiency across a wide range of duty requirements, as well as specification level requirements. To best address varying needs, Hydro MPC Solutions are available in three defined ranges; Hydro MPC-E Range – A defined range of MPC-E system with published list prices. Custom Range – Booster solutions designed to meet client specific requirements. Option Pack Range – Hydro MPC-E plus a defined range of options. HYDRO MPC –E RANGE OVERVIEW • System will operate on both 50 Hz and 60 Hz power supply • On-board pre-configured input signals for system frequencies and provide the same pump performance. operation/stop and system dry-run protection. • CRIE pumps certified to AS4020 for use with potable water. • On-board pre-configured output signals for system alarm and • 316 SS manifolds with individual WaterMarked pump isolation system operation. valves. • 2 x on board analogue input signal configurable for inlet • 18 L pressure vessel mounted on manifold - additional pressure pressure, tank level, system flow, set-point influence, external tank is recommended (as listed) if the system is required to stop pressure. using the stop function. If the system is given an external start/stop • All installed individual pumps are performance tested. signal, no additional pressure tank is required. • Systems are dispatched pre-configured and factory tested with • Systems with 22 kW motors and below have integrated VFD’s (E- main operating and protection parameters. motors), control panels are attached to the system baseplate, • For optimum system operation, it is highly recommended to power and controls cables between the motors and control panel request full system commissioning by Grundfos service staff are connected. and to include the Grundfos Remote Management (GRM) option pack. Notes: Other vertical multi stage pump based constant pressure booster systems to meet larger flow of higher discharge head requirements are available on request. CUSTOM RANGE OVERVIEW Designed and built to meet client specific requirements, using highest quality componentry, operating up to 6 pumps as either fully automatic constant pressure or constant flow systems (other operating modes available on request). Custom range solutions can be fully tailored to meet specific system flow and discharge head requirements, as well as providing the required levels of protection, redundancy, communication and flexibility. Below are just a few of the items that may form part of your custom range booster solution: Mechanical • Project specific valving • Project specific manifolds • Project specific pressure ratings • Wide range of project specific pump options • Vertical multistage pumps • Horizontal split case pumps • Vertical mounted split case pumps • End-suction pumps • Submersible borehole pumps • Inclusion of system flow metering. Electrical • Custom control enclosure design and fabrication (materials and forms of segregation). • Advanced Grundfos CU352 multi pump controller based operation, monitoring and protection functionality. • Pump operation via individual motor or control panel mounted frequency controllers. • Additional control function inclusions to suit third party control equipment. • Connectivity to Grundfos Remote Management • SCADA integration and provision of fieldbus mapping details Notes: Please contact Grundfos to start a dialogue to have your custom system solution designed and constructed for you. Pictures within this book are for illustrative purposes only. 2 AUSTRALIA ONLY – PRICES EFFECTIVE 1 SEPTEMBER 2018 ALL PRICES ARE IN AU$ AND ARE EXCLUSIVE OF GST
Download PDF file
Cookie policy