CUE DRIVES & FILTERS DISCOUNT CODE M3 The CUE is a multi-purpose, wall-mounted frequency converter suitable for a variety of applications. • One of the most comprehensive and versatile ranges of • Quick and easy set-up and commissioning compared frequency converters currently on the market to a standard frequency converter • Pre-programmed for Grundfos pump families • Sine-Wave filters are rated IP20 • Requires a minimum of configuration to ensure the • Sensor (pressure, flow etc.) to be ordered as a separate automatic control of pump speed accessory 1 x 200 - 240 V 50/60 Hz Filters - Sine - Wave Size kW Max Motor Amps IP Rating Part No. Price Part No. Price 1.1 6.6 IP55 96754481 $2,402 96754973 $879 1.5 7.5 IP55 96754502 $2,764 96754973 $879 2.2 10.6 IP55 96754503 $3,218 96754976 $1,115 3 12.5 IP55 96754505 $3,600 96754976 $1,115 4 16.7 IP55 96754506 $4,069 96754976 $1,115 5.5 24.2 IP55 96754507 $4,793 96754977 $1,755 7.5 30.8 IP55 96754509 $5,744 96754978 $2,446 Size kW 0.55 0.75 1.1 1.5 2.2 3 4 5.5 7.5 11 15 18.5 22 30 37 45 55 75 90 110 132 160 200 250 Max Motor Amps 1.8 2.4 3 4.1 5.6 7.2 10 13 16 24 32 37.5 44 61 73 90 106 147 177 212 260 315 395 480 3 x 380 - 500 V 50/60 Hz IP Rating IP55 IP55 IP55 IP55 IP55 IP55 IP55 IP55 IP55 IP55 IP55 IP55 IP55 IP55 IP55 IP55 IP55 IP55 IP55 IP54 IP54 IP54 IP54 IP54 Part No. 97685238 97685239 97685240 97685251 97685252 97685253 97685254 96754711 96754722 96754723 96754724 96754725 96754726 96754727 96754728 96754729 96754730 96754731 96754732 97942995 97942996 97942999 97943000 97943001 Price $1,555 $1,571 $1,603 $1,702 $2,014 $2,344 $2,669 $3,021 $3,662 $4,269 $5,005 $5,992 $6,771 $7,590 $7,984 $8,764 $10,597 $12,207 $14,288 $15,364 $18,554 $22,882 $27,324 $34,486 Filters - Sine - Wave Part No. 96754941 96754941 96754972 96754972 96754973 96754973 96754974 96754976 96754976 96754977 96754978 96754978 96755019 96755021 96755032 97774436 97774436 97775142 97775142 97775146 97775146 96755038 96755038 Price $685 $685 $763 $763 $879 $879 $1,018 $1,115 $1,115 $1,755 $2,446 $2,446 $4,434 $5,016 $5,783 $8,293 $8,293 $11,932 $11,932 $13,299 $13,299 $18,549 $18,549 3
Download PDF file
Cookie policy