SMART DIGITAL S, DDA - FCM DISCOUNT CODE DD Smart Digital speed controlled diaphragm dosing pump. • Auto flow adapt, fault diagnosis, auto degassing • Controls include: Manual, pulse, analogue, batch, • Degassing even in standby mode timer, 7 day timer, GeniBus & remote on / off • 1000:1 (3000:1 for 7.5 - 16) turndown ratio • Dual chemical tank level inputs • Stepper motor drive for smooth & continuous flow • Click mounting plate for easy attachment • 2 x relay outputs + 4 - 20 mA output flow signal • Large illuminated coloured LCD with 270° rotation • 100 - 240 V 50 / 60 Hz 1 phase 17 W motor IP65 • Click wheel menu select and adjustment • Easy output adjustment in L/h • Flow, total & pressure measurement display • Icon menu guide with English language text • Chemical Connection thread, G5/8 Model DDA 7.5-16 FCM-PV/T/C-F-31U2U2IG DDA 12-10 FCM-PV/T/C-F-31U2U2IG DDA 17-7 FCM-PV/T/C-F-31U2U2IG DDA 30-4 FCM-PV/T/C-F-31U2U2IG Tube Connection (mm) 4/6, 6/9, 6/12, 9/12 4/6, 6/9, 6/12, 9/12 4/6, 6/9, 6/12, 9/12 4/6, 6/9, 6/12, 9/12 PVDF / T / C Part No. Price 97722862 $3,387 97722964 $3,660 97723066 $3,660 97723168 $3,889 Max @ Max L/h Bar 7.5 16 12 10 17 7 30 4 Head Size S M M L Notes: DDA-FCM version pumps monitor and control the dosing output, self diagnose and self correct (when possible) faults. DDA-FCM can eliminate the need for a pressure gauge, flow meter and relief valve in a dosing system. Pumps are self calibrating and regulate flow according to pressure changes. DDA-FCM pumps recognise gas bubbles in the chemical and changes its drive structure to eliminate them. Adapts to Profibus DP or Modbus RTU by adding the optional E-box. 3
Download PDF file
Cookie policy