NEW PRODUCTS ALPHA2 Thanks to its new motor technology, the improved ALPHA2 is the most efficient circulator. With its cataphoretic surface coating and condensation resistant construction, ALPHA2 is suitable for pumping media down to +2 °C, therefore, in addition to heating systems, it is an ideal solution for air conditioning and cooling systems too. Comfort PM AUTOADAPT MAGNA3 Basing on an intelligent technology, MAGNA3 is a highefficiency, single or twin head circulator in cast iron or stainless steel. MAGNA3 features a heat energy meter, and eliminates the need for pump throttling valves. Our COMFORT pump with its AUTOADAPT function can ensure that the hot water is immediately available at the water connections. Sololift2 Sololift2 lifting stations are recommended for collecting and pumping wastewater from domestic sanitary appliances. They offer an ideal and aesthetic solution for sanitary rooms constructed subsequently. SEG AUTOADAPT The AUTOADAPT function offers an intelligent control, allowing SEG sewage grinder pumps to adapt automatically to the dynamic changes in the operating conditions.
Download PDF file
Cookie policy