DISCOUNT CODE A4 6"-12" GRUNDFOS SP 6"-12" GRUNDFOS SP INSTALLED WITH MP204 SP 60 - 3 x 415 V - 80 mm Discharge Model kW SP 60-1-A 1.5 SP 60-1 2.2 SP 60-2-B 3 SP 60-2 4 SP 60-3 5.5 SP 60-4 7.5 SP 60-5 9.2 SP 60-6 11 SP 60-7 13 SP 60-8-B 13 SP 60-8 15 SP 60-9-B 15 SP 60-9 18.5 SP 60-10 18.5 SP 60-11 22 SP 60-12 22 SP 60-13 26 SP 60-14 26 SP 60-15 26 SP 60-16 30 SP 60-17 30 SP 60-18 37 SP 60-19 37 SP 60-20 37 SP 60-21 37 SP 60-22 45* Part No. 14A219A1 14A21901 99106287 99106288 14A21903 14AC1904 14A21905 14A21906 14A21907 14A219C8 14A21908 14A219C9 14A21909 14A21910 14A21911 14A21912 14A21913 14A21914 14A21915 14A21916 14A21917 14A20218 14A20219 14A20220 14A00221 14A00222 Price $3,931 $4,259 $5,110 $5,458 $5,858 $6,309 $7,226 $7,768 $8,914 $9,180 $9,463 $9,601 $10,456 $10,566 $12,004 $12,237 $14,371 $14,549 $14,751 $14,992 $15,199 $22,304 $22,514 $22,791 $23,557 $29,231 Notes: 37 kW and above are MMS N 316SS Re-windable motors. *SP60-22 available with a 6" Motor - Please contact your local Grundfos Sales Office. Motor Diameter (mm) 4 4 4 4 4 6 6 6 6 6 6 6 6 6 6 6 6 6 6 6 6 6 6 6 8 8 17
Download PDF file
Cookie policy