GRUNDFOS PRODUCT PRICE LIST GROUNDWATER DISCOUNT CODE A4 6"-12" GRUNDFOS SP 6"-12" GRUNDFOS SP INSTALLED WITH MP204 SP 77 - 3 x 415 V - 100 mm Discharge Model SP 77-1 SP 77-2-B SP 77-2 SP 77-3-B SP 77-3 SP 77-4-B SP 77-4 SP 77-5 SP 77-6 SP 77-7 SP 77-8-B SP 77-8 SP 77-9 SP 77-10 SP 77-11 SP 77-12 SP 77-13 SP 77-14 SP 77-15 SP 77-16 SP 77-17 SP 77-18 SP 77-19 SP 77-20 SP 77-21 SP 77-22 kW Part No. 5.5 16A01901 5.5 16A019C2 7.5 16A01902 9.2 16A019C3 11 16A01903 13 16A019C4 15 16A01904 18.5 16A01905 22 16A01906 26 16A01907 26 16A019C8 30 16A01908 30 16A01909 37 16A20210 37 16AC0211 45* 16A20212 55 16A20213 55 16A20214 55 16A20215 63 16A20216 63 16A20217 63 16A20218 75 16A20219 75 16A20220 75 16A20221 92 16A20222 Price $7,472 $7,635 $7,725 $8,163 $8,253 $9,221 $9,489 $10,306 $12,313 $16,126 $16,254 $16,419 $16,609 $25,248 $26,892 $31,704 $35,432 $36,267 $39,737 $40,549 $40,896 $41,244 $41,908 $42,703 $43,206 $44,455 Notes: 37 kW and above are MMS N 316SS Re-windable motors. SP 77 come with 125 mm discharge with RP5-RP4 adaptor. SP 95 come with 125 mm discharge with RP5-RP4 adaptor. Adaptors supplied loose. *SP77-12 available with 6" motor - please contact your local Sales Office. Motor Diameter (mm) 6 6 6 6 6 6 6 6 6 6 6 6 6 6 6 8 8 8 8 8 8 8 8 8 8 8 AUSTRALIA ONLY – PRICES EFFECTIVE 1 SEPTEMBER 2018 18 ALL PRICES ARE IN AU$ AND ARE EXCLUSIVE OF GST
Download PDF file
Cookie policy