DISCOUNT CODE A4 6"-12" GRUNDFOS SP 6"-12" GRUNDFOS SP INSTALLED WITH MP204 SP 95 - 3 x 415 V - 100 mm Discharge Model SP 95-1 SP 95-2-BB SP 95-2-A SP 95-2 SP 95-3-BB SP 95-3-B SP 95-3 SP 95-4-B SP 95-4 SP 95-5-AB SP 95-5 SP 95-6 SP 95-7 SP 95-8 SP 95-9 SP 95-10 SP 95-11 SP 95-12 SP 95-13 SP 95-14 SP 95-15 SP 95-16 SP 95-17 SP 95-18 SP 95-19 SP 95-20 kW Part No. 5.5 19001901 5.5 190019D2 7.5 190019A2 9.2 19001902 9.2 190019D3 11 190019C3 13 19001903 15 190019C4 18.5 19001904 18.5 190019E5 22 19001905 26 19001906 30 19001907 37 19020208 37 19170209 45* 19020210 55 19020211 55 19020212 55 19020213 63 19020214 75 19020215 75 19020216 75 19020217 92 19020218 92 19020219 92 19020220 Price $7,272 $7,323 $7,677 $8,011 $8,457 $8,654 $8,817 $9,147 $9,940 $10,074 $11,356 $14,648 $14,997 $23,542 $23,703 $29,402 $34,115 $34,330 $34,978 $37,066 $38,759 $38,972 $40,110 $41,250 $42,031 $43,148 Notes: 37 kW and above are MMS N 316SS Re-windable motors. SP 77 come with 125 mm discharge with RP5-PB4 adaptor. SP 95 come with 125 mm discharge with RP5-RP4 adaptor. Adaptors supplied loose. SP95-10 also available with 6" motor - please contact your local Sales Office. Motor Diameter (mm) 6 6 6 6 6 6 6 6 6 6 6 6 6 6 6 8 8 8 8 8 8 8 8 8 8 8 19
Download PDF file
Cookie policy