SCALA2 DISCOUNT CODE G1 For water supply and boosting in domestic applications. • 1 x 240 V 50 Hz • Constant pressure with integrated speed control • Compact design • Inbuilt motor protection & dry run protection • Easy installation • AS4020 approved PUMP, MOTOR & CONTROL Model SCALA2 kW Part No. Price 0.55 98562866 $1,125 Connection Size Inlet Outlet 1" F 1" F Wetted Parts Construction COMPOSITE Accessory Part No. Price SCALA2 Retro Fit Kit c/w 99101702 $64 Notes: Retro kit includes 2 x 1" x 600 mm SS braided hose, 2 x fibre washers, 1 x 1" poly nipple and 1 x 1" M & F elbow. CME BOOSTER For water supply and boosting in domestic and light commercial applications. • 1 x 240 V 50 Hz • Constant pressure with integrated speed control • Robust, stainless steel construction • Compact design • Inbuilt motor protection & dry run protection • Easy installation • AS4020 approved DISCOUNT CODE B2 PUMP, MOTOR & CONTROL Model CMBE1-44 CMBE3-62 CMBE5-62 kW Part No. Price 0.55 98374705 $1,916 1.1 98374709 $2,325 1.5 98374712 $3,289 Connection Size Inlet 1" F 1" F 1 ¼" F Outlet 1" F 1" F 1" F Wetted Parts Construction 304 SS 304 SS 304 SS DISCOUNT CODE B2 CME TWIN BOOSTER PUMP, MOTOR & CONTROL • Includes 2 CMBE variable speed multistage pumps, • Connection kits include suction and discharge pressure sensor, 5 way tee with integrated NRV 0-10 manifold, isolation valves and end cap all in 304SS bar liquid pressure gauge mounted on a common stainless steel baseplate Model CMBE TWIN 3-62 CMBE TWIN 3-93 CMBE TWIN 5-62 Part No. 99282854 99282855 99282856 Price $4,655 $5,412 $6,902 Connection Size Inlet Outlet 1" F 1" F 1" F 1" F 11/4" F 1" F Description 1 " pump connection kit 1¼" pump connection kit Part No. 99229422 99229453 Price $926 $926 3
Download PDF file
Cookie policy