CM - A DISCOUNT CODE B3 Horizontal multi stage pump. • Fitted with IP55 motor • Cast iron & 304 SS wetted construction • L version supplied with 1.5 m lead and 10 A plug (15 A*) • Fitted with EPDM elastomers PUMP & MOTOR Model CM3-3L CM3-4L CM3-5L CM3-6L CM5-2L CM5-3L CM5-4L CM5-5L CM5-6L CM10-2L CM10-3L kW 0.5 0.5 0.5 0.67 0.5 0.5 0.67 0.9 1.3 1.3 1.90* 1 x 240 V 50 Hz Part No. Price 97744206 $617 97744208 $665 97744209 $705 97744210 $795 97744231 $606 97744233 $646 97744235 $709 97744236 $963 97744237 $1,350 97744239 $1,319 97747389 $1,816 Connection Size BSP 1” BSP 1” BSP 1” BSP 1” BSP 1-¼” x 1” BSP 1-¼” x 1” BSP 1-¼” x 1” BSP 1-¼” x 1” BSP 1-¼” x 1” BSP 1-½” BSP 1-½” Seal AQQE AQQE AQQE AQQE AQQE AQQE AQQE AQQE AQQE AQQE AQQE Model CM 3-3 CM 3-4 CM 3-5 CM 5-2 CM 5-3 CM 5-4 CM 5-5 CM 5-6 CM 10-1 CM 10-2 CM 10-3 CM 10-4 3 x 415 V 50 Hz kW Part No. Price Connection Size Seal 0.46 96974692 $555 BSP 1” AQQE 0.46 96807026 $599 BSP 1” AQQE 0.65 97516566 $640 BSP 1” AQQE 0.46 96807031 $545 BSP 1-¼” x 1” AQQE 0.65 96807032 $585 BSP 1-¼” x 1” AQQE 0.84 96974681 $629 BSP 1-¼” x 1” AQQE 1.2 96807033 $861 BSP 1-¼” x 1” AQQE 1.2 96807034 $903 BSP 1-¼” x 1” AQQE 0.65 97516577 $816 BSP 1-½” AQQE 1.2 96943345 $891 BSP 1-½” AQQE 2.2 96943353 $1,316 BSP 1-½” AQQE 3.2 96943360 $1,732 BSP 1-½” AQQE Notes: Three phase MG 71 & MG 80 motors up to 0.75 kW are not suitable for frequency converter operation. 3
Download PDF file
Cookie policy