also available from grundfos. overview catalogues including: GRUNDFOS PRODUCT OVERVIEW CATALOGUE October 2015 be think innovate be think innovate GRUNDFOS WATER UTILITY Capability brochure PRESSURE BOOSTER PUMPS AND SETS 2014/2015 RANGE OVERVIEW DOMESTIC PRODUCTS CATALOGUE JANUARY 2015 OPTIMISED WATER SOLUTIONS Pumps and systems for today’s water supply and wastewater challenges It’s time for you to act…START SAVING! Save up to 50% on pump energy costs detailed product information including: overview product brochures with key features, benefits and technical data to aid model selection. grundfos INDUSTRY GRUNDFOS UPS2 product brochures GRUNDFOS HIGH HAZARD FIRE SET High hazard pumps are used in sprinkler installations to protect commercial and industrial properties deemed as highly combustible from the effects of fire. Every system is designed specifically for each individual site requirement. The units have LPCB approval to the latest standards and are red book listed. When would I need a High Hazard Set? Within the UK, each building is defined by criteria of the installation and a relevant insurance body is appointed. If assigned to LPCB, then a hazard category would also be assigned. There are three of these - light hazard, ordinary hazard and high hazard and all are ranked depending on the combustibility rate of the items within the building (for instance, a high combustibility would be considered a ‘High Hazard’). High Hazard Fire Set Diesel A standard High Hazard Set could consist of the following: • • • • • • • Diesel pumpset (including pump-end, diesel engine, 6 hour single-walled fuel tank, 24v ni-cad batteries and controller within a single skid) Electric pumpset (including pump-end, electric motor and slide rails) Electric pump controller (star-delta starter with 4 volt-free contacts) Jockey pump (Grundfos CR pump achieving a minimum of 1 bar over the closed valve pressure of the proposed duty pump) Jockey pump starter (direct on-line starter) Remote alarm panel (for monitoring of signals remote from the pumphouse) Automatic supply change-over panels (used on twin electric pump installations to alternate incoming supplies to each pump) MAGNA3 More than a pump A full range of intelligent, high-efficiency circulators for heating, cooling, ground source heat pump systems and domestic hot water applications. UPS2 UNIVERSAL REPLACEMENT PUMP COMPACT, HIGH EFFICIENCY, EUP 2015 COMPLIANT REPLACEMENT FOR GRUNDFOS UPS 4M, 5M AND 6M CIRCULATOR PUMPS IN TIGHT-FIT INSTALLATIONS SUCH AS BOILERS. Legendary Grundfos reliability coupled with maximum compatibility and fast, easy retrofit. Applications Within the UK, each building is given a designation that is defined by a number of criteria and given a hazard category. Standard categorys are: Hydro GTI A flexible family of 1- and 2- pump variable and fixed speed booster sets for a range of commercial and industrial applications OH1 Typically: large schools and offices, hospitals, hotels, restaurants, libraries, dairies, cement works, sheet metal producers and abattoirs. OH2 Typically: museums, bakeries, breweries, photographic labs and car workshops. OH3 Technical data Flow Rate, Q max: Head, H max: Liquid Temperature: System pressure, P max: Power Range: Ambient Temperature: Fittings: EEI: 3.4 m3/h 6.2 m +2° C to +95° C (TF 95) 1.0 MPa / 10 bar 7-48 W 0°C to +40°C (+55°C in closed cabinets) 1 ½" BSP ≤ 0.23 Typically: shopping centres, supermarkets, industrial processes and buildings with a highly combustible load. extreme applications as standard The INSURmoUNTable CR • • THROUGHNEWELECTRONICSANDHYDRAULICS,JUSTONEMODEL OFUPS2REPLACES4M,5MOR6MVERSIONSOFOLDUPS. IDENTICALCABLEGLANDMINIMISESREWIRINGTIME. HH And where the existing base is in a good condition, just buy and replace the pump head! • • NONEEDTODISCONNECTPIPEWORK. MINIMISESACCESSISSUESANDLEAKAGERISKS. Typical high hazard applications are storage and distribution facilities, areas where chemicals exist and high rise buildings over 45m. be think innovate detailed product technical data books with full curve and specification data, typically 200 + pages GRUNDFOS DATA BOOKLET technical data books GRUNDFOS DATA BOOKLET GRUNDFOS DATA BOOKLET GRUNDFOS DATA BOOKLET GRUNDFOS DATA BOOKLET TP, TPD, TPE, TPED In-line circulator pumps 50 Hz Hydro Multi-E Grundfos Hydro Multi-E booster systems with 2 to 4 CRE, CRIE or CME pumps NB, NBE, NK, NKE Single-stage end-suction pumps according to EN 733 50 Hz MAGNA1 Circulator pumps 50/60 Hz CR, CRI, CRN Vertical multi-stage centrifugal pumps 50 Hz Manuals supplying information about installation, operation and maintenance GRUNDFOS INSTRUCTIONS product manuals GRUNDFOS INSTRUCTIONS GRUNDFOS INSTRUCTIONS GRUNDFOS INSTRUCTIONS GRUNDFOS INSTRUCTIONS SL1 and SLV pumps 1.1 - 11 kW, 50 Hz SQ, SQE Installation and operating instructions SMART Digital - DDA Installation and operating instructions Grundfos GO Remote Grundfos MI 201, MI 202, MI 204 and MI 301 Hydro MPC Installation and operating instructions Installation and operating instructions Installation and operating instructions for more information see www.grundfos.co.uk and the grundfos Product Center or contact us by phone 01525 850000 or by email grundfosuk@grundfos.com
Download PDF file
Cookie policy