Scala2 IN MORE DETaIl intelligent pump control feAtures Variable Speed The pump adjusts performance according to water demand, providing constant pressure to all taps regardless of variations in demand or inlet pressure. Self-Priming Ideal for pressurising water from above or below ground water sources with a suction lift of up to 8 metres and self-priming up to 4 metres. Energy Efficient The pump features a permanent magnet motor to help reduce power consumption while the variable speed control matches the power consumption with the required water output, also helping to conserve energy and reduce energy bills. Simple Selection One model to suit most domestic applications makes selection easy. User Friendly The easy to use control panel features LED indictors displaying power status, pressure setting and alarm indicator lights. Protective Functions To protect the pump and help ensure a long life, a range of protective features are incorporated into the pump such as; dry-run protection, anticycling alarm, auto-reset and maximum continuous operation time (30 mins). Easy Installation Quick and easy installation in just three steps; connect the pipes, prime the pump and plug into the power outlet. Integrated Non-Return Valve No additional non-return valve required - plug and pump solution. Grundfos Pumps Pty Ltd 515 South Road Regency Park, SA 08 8461 4611 www.grundfos.com.au H [m] 45 40 35 30 25 20 15 10 5 0 0.0 0.2 0.4 0.6 0.8 1.0 1.2 1.4 1.6 1.8 2.0 2.2 2.4 2.6 2.8 3.0 3.2 3.4 3.6 0.0 0.0 0.1 6 0.2 12 0.3 18 0.4 24 0.5 30 0.6 36 0.7 42 0.8 48 0.9 54 1.0 60 Q [m3/h] Q [l/s] Q [l/min] Operating Conditions System pressure Liquid temperature Ambient temperature Relative air humidity Technical Data Mains voltage Enclosure class Insulation class Sound pressure level Approvals and markings SCALA2 Max. 10 bar 0°C to + 45°C Max. 55°C Max. 95% SCALA2 1 x 240 V, 50 Hz F X4D (suitable for outdoor installation) <47 dBa ASNZ4020, CE The name Grundfos, the Grundfos logo, and be think innovate are registered trademarks owned by Grundfos Holding A/S or Grundfos A/S, Denmark. All rights reserved worldwide. performAnce curve
Download PDF file
Cookie policy