UNILIFT CC The Grundfos UNILIFT CC pumps are single-stage submersible pumps with a low suction ability down to 3 mm water level. They allow for free passage of particles up to 10 mm. The incredibly tough pumps are designed for pumping rainwater and grey wastewater, e.g. from · Washing machines, baths, sinks, etc. · Cellars or buildings prone to flooding · Draining wells · Wells for surface water with inlets from roof gutters, pits, tunnels, etc. · Swimming pools, ponds or fountains. Features Prevention of backflow The pump is supplied with an adapter and a non-return valve to prevent backflow through the pump when it stops. Reduced installation time Versatile option of the original top and a new side discharge to reduce installation time in any application. Robust design The shaft seal is a grease filled triple lip seal on a ceramic shaft designed for long life in harsh drainage applications. Self-venting valve The UNILIFT CC features a self-venting valve. Simply place the pump underwater and engage the power. The self-venting valve located in the handle prevents air from getting trapped in the pump. Thermal overload protection The motor incorporates automatic overload protection cutting out the motor in case of overload. When cooled to normal temperature, the motor restarts automatically. Connectivity Includes multiple adapter’s for thread sizes from ¾” to 1¼”. Dual outlet Allows for for quick and easy installation to any application. Transportable The pump is light weight and has a carry handle mounted on the housing making it easy to transport. Automatic operation The pump has a float switch for automatic on/off operation between two liquid levels. Dual channel open impeller The dual impellers have a raked leading edge which is ideal for handling fibres from laundry applications and domestic sewage treatment systems.
Share
Print
Download PDF file
Welcome!