UNILIFT CC Performance H [m] UNILIFT CC 9 8 7 6 5 4 3 2 1 0 0 0 0 1 0.5 50 2 3 1.0 4 UNILIFT CC 5 5 1.5 100 6 7 2.0 8 2.5 150 9 10 3.0 11 13 3.5 A 200 14 Q [m3/h] 4.0 Q [l/s] Q [l/min] UNILIFT CC 7 Operating Conditions Liquid temperature 0 °C to 40 °C Dimensions Max. particle size 10 mm B A pH concentration 4 to 9 Max. installation depth 10 m C Technical Data Mains voltage 1 x 240 V, 50 Hz Enclosure class IP68 Model Cable length (m) Power - P2 Connection (kW) size Dimensions (mm) Insulation class B or F UNILIFT CC 5 UNILIFT CC 7 10 10 0.25 0.38 1¼" M 1¼" M B 305 305 A B C Weight (kg) 160 160 26.5 26.5 4.35 4.60 Cable type H07RN-F C Approvals and markings VDE, CSA, GOST and LGA according to DIN EN 12050-2
Download PDF file
Cookie policy
Welcome!