Trademarks displayed in this material, including but not limited to Grundfos, the Grundfos logo and “be think innovate” are registered trademarks owned by The Grundfos Group. All rights reserved. © 2020 Grundfos Holding A/S, all rights reserved. TECHNICAL & PERFORMANCE DATA PERFORMANCE DATA Model JP 3-42 JP 4-47 JP 4-54 JP 5-48 Tap Rating 2-3 taps 3-4 taps 3-4 taps 4-5 taps 100/15 52 69 68 87 125/18 51 65 66 87 150/22 51 63 65 87 175/25 47 60 63 86 200/29 39 50 62 86 225/33 31 41 60 85 Pressure - kPa/psi 250/36 275/40 300/44 Flow - Litres/minute 24 18 13 33 26 20 52 43 36 83 71 61 325/47 9 14 29 51 350/51 10 24 42 375/54 400/58 425/62 450/65 19 14 34 25 16 9 Note: Taps are 15 lpm at 22.5 m head OPERATING CONDITIONS Ambient Temperature 0°C to +40°C Liquid Temperature 0°C to +40°C (Intermittent use to 55°C) System Pressure Max 6 bar Sound Pressure JP 3-42: Max. 68 dB JP 4-47: Max. 70 dB JP 4-54: Max. 74 dB JP 5-48: Max. 81 dB TECHNICAL DATA Power Supply Voltage Power Supply Cable Enclosure Class Approvals and Markings 220-240 Volt, 50 Hz 1.5 m Suitable for covered installation (IP44) Approved for Drinking Water AS/NZS 4020. C-Tick Compliance. E D C PHYSICAL ATTRIBUTES - JP A B Motor Model Power P2 (kW) Connections Dimensions (mm) Weight Inlet Outlet A (l) B (w) C (h) D (inlet) E (outlet) (kg) JP 3-42 0.45 1” Female 1” Male 405 186 278 147 200 8 JP 4-47 0.56 1” Female 1” Male 405 186 278 147 200 9 JP 4-54 0.75 1” Female 1” Male 424 186 278 147 200 11 JP 5-48 1.01 1” Female 1” Male 424 186 278 147 200 13 PERFORMANCE CURVE P H – kPa [m] 600 60 – 550 55 – 500 50 – 450 45 – 400 40 – 350 35 – 300 30 – 250 25 – 200 20 – 150 15 – 100 10 – 50 5 – 0 0 – 3-42 4-47 4-54 5-48 0 0.5 1 1.5 2 2.5 3 3.5 4 4.5 5 5.5 6 0 10 20 30 40 50 60 70 80 90 100 Q m3/h Q l/m PHYSICAL ATTRIBUTES - JP PT PHYSICAL ATTRIBUTES - JP PM A C D E C&E D A B Motor Connections Model Power P2 (kW) Inlet Outlet A (l) JP 3-42 PT-V 0.45 1” Female 1” Female 423 JP 4-47 PT-V 0.56 1” Female 1” Female 423 JP 4-54 PT-V 0.75 1” Female 1” Female 442 JP 5-48 PT-V 1.01 1” Female 1” Female 442 Dimensions (mm) B C D (w) (h) (inlet) E (outlet) Weight (kg) 284 635 147 248 15 284 635 147 248 16 284 635 147 248 18 284 635 147 248 19 B Model JP 3-42 PM1 Motor Power P2 (kW) Connections Inlet Outlet A (l) 0.45 1” Female 1” Male 405 JP 4-47 PM1 0.56 1” Female 1” Male 405 JP 4-54 PM1 0.75 1” Female 1” Male 424 JP 5-48 PM1 1.01 1” Female 1” Male 424 Dimensions (mm) B C D (w) (h) (inlet) 186 390 147 E (outlet) 390 Weight (kg) 11 186 390 147 390 12 186 390 147 390 12 186 390 147 390 15 GRUNDFOS Pumps Australia 515 South Road Regency Park South Australia 5010 Phone: 1300 33 77 33 www.au.grundfos.com
Download PDF file
Cookie policy