COMFORT PM HIGH EFFICIENCY, DOMESTIC HOT WATER CIRCULATOR WATER SOURCE APPLICATION 2 YEAR WARRANTY Hot Water Hot Water Circulation • Instant hot water (with return line) means you could save hundreds of litres every year • AUTO ADAPT controller “learns” your household use and adjusts operation to suit, saving water and power • Highly efficient motor saves on running costs • Ultra quiet operation that won’t disturb your family COMFORT PM FIND SPACE FOR YOUR PUMP COMFORT PM WITH AUTO ADAPT The COMFORT PM range has been designed to fit into confined spaces. See below the space required for the installation of each model in the COMFORT PM range. COMFORT PM B COMFORT PM BA (AUTO ADAPT ) A A E B C F D Model Pipe Connection COMFORT 15-14 B PM GB 99164484 ½” A (Port to Port) 80 COMFORT 15-14 BA PM GB 99164487 ½” 80 B (w1) 79.5 79.5 E B C F D Dimensions (mm) C (w2) D (d1) E (d2) F (d3) 84 119 13.5 25 84 129 13.5 25
Download PDF file
Cookie policy