CM BOOSTER DOMESTIC PRESSURE BOOSTER WATER SOURCE APPLICATION Above Pump Level Mains Water Household Water Irrigation Mains Boosting The Grundfos CM Booster is designed for delivering rainwater or boosting mains water pressure into the home from above ground tanks. • Automated control and ongoing protection - The robust Pressure Manager controller provides a basic level of pump control and protective features • Industrial quality - Designed and built to suit industrial applications, so easily handles larger domestic water supply or mains boosting tasks • Quiet operation - Very quiet operation that won’t disturb your family or neighbours • Easy installation – plug & pump - Connect the pump inlet and outlet to the pipework, prime the pump, plug into a power outlet and you’re ready to pump • Heavy duty construction - Constructed from heavy duty cast iron and stainless steel components 2 YEAR WARRANTY SCAN THE QR CODE TO LINK TO GRUNDFOS PRODUCT CENTER PUMP NOISE SCALA2 47 dB Max. CME Booster 55 dB Max. CM Booster 55 dB Max. Jet Pump Range 70 dB PUMP SIZING Higher pressure for multi-level dwellings and long runs of pipe High pressure for double storey dwellings and long runs of pipe Adequate pressure for most single storey dwellings CM Booster 1-36 CM Booster 1-36 Small House 2-3 taps CM Booster 3-37 CM Booster 3-37 Medium House 3-4 taps CM Booster 5-46 CM Booster 5-46 CM Booster 5-46 CM Booster 5-46 Large House 4-5 taps CM Booster 5-46 CM Booster 5-46 Large House + Irrigation 5-7 Taps Taps are 15 l/min at 22.5 m head PROTECTION & CONTROL* CM Booster with PM1 Auto Start/Stop Non-Return Valve Dry Run Protection Anti-Cycling Protection Alarm Indication LED *For full explanation of Protection and Controls see page 65-66
Download PDF file
Cookie policy