CME BOOSTER INDUSTRIAL QUALITY PRESSURE BOOSTER WITH INVERTER TECHNOLOGY WATER SOURCE APPLICATION 2 YEAR WARRANTY Above Pump Level Mains Water Household Water Irrigation Mains Boosting The Grundfos CME Booster is an industrial quality, intelligent inverter pump that adjusts its performance constantly according to household water demand, eliminating pressure fluctuations and resulting in lower running costs. • Perfect pressure to all taps - Inverter technology (variable speed) adjusts motor speed according to demand to deliver perfect pressure to all taps • Low running costs - High efficiency motor keeps energy consumption down and running costs low • Industrial quality – Designed and built to suit industrial applications, so easily handles larger domestic water supply or mains boosting applications • Quiet operation - Very quiet operation that won’t disturb your family or neighbours • Superior materials - Constructed of high quality industrial grade components. All parts in contact with water are made from 304 stainless steel. • Reduced pump start/stops - The inbuilt pressure tank minimises pump start/stop frequency • One-touch pressure adjustment - The intuitive and intelligent control panel allows for simple adjustment of pressure to the taps PUMP NOISE PROTECTION & CONTROL* SCALA2 47 dB Max. CM Booster Self-Priming 55 dB Max. CME Booster 55 dB Max. Jet Pump Range 70 dB Auto Start/Stop SCAN THE QR CODE TO LINK TO GRUNDFOS PRODUCT CENTER CME Booster PUMP SIZING Higher pressure for multi-level dwellings and long runs of pipe High pressure for double storey dwellings and long runs of pipe Adequate pressure for most single storey dwellings CMBE 1-44 CMBE 1-44 CMBE 1-44 Small House 2-3 taps CMBE 1-44 CMBE 1-44 CMBE 1-44 Medium House 3-4 taps CMBE 3-62 CMBE 5-62 CMBE 3-62 CMBE 5-62 CMBE 3-62 CMBE 5-62 Large House 4-5 taps Large House + Irrigation 5-7 Taps Taps are 15 l/min at 22.5 m head Non-Return Valve Dry Run Protection Adjustable Start Pressure Alarm Indication LED Pressure Gauge *For full explanation of Protection and Controls see page 65-66
Download PDF file
Cookie policy