COMFORT PM HIGH EFFICIENCY, DOMESTIC HOT WATER CIRCULATOR WATER SOURCE APPLICATION Hot Water Hot Water Circulation 2 YEAR WARRANTY SCAN THE QR CODE TO LINK TO GRUNDFOS PRODUCT CENTER The Grundfos COMFORT PM is an ultra quiet, ultra energy efficient, domestic hot water circulation pump designed to circulate hot water around the home, making it instantly available for taps in the bathroom, kitchen and anywhere hot water is required. • Instant hot water at the tap - As circulators provide instant hot water at the tap (with return line), they can save hundreds of litres per year from going down the drain while you wait for hot water to arrive from your hot water system • Energy efficient - The AUTOADAPT feature “learns” the hot water consumption pattern of the home and then varies pump use accordingly in the future, providing high levels of energy efficiency compared to other circulators that run continuously • Low running costs - Comes with a highly efficient permanent magnet motor that helps to save power and lower running costs • Ultra quiet operation - Very quiet operation that won’t disturb your family COMFORT PM COMFORT PM WITH AUTOADAPT PUMP SIZING COMFORT PM 15-14 Sizing assumptions: • Uninsulated pipework • 20 elbows and 10 tees • 5oC temperature drop • Electric storage hot water system 15 mm Pipework Maximum System Pipework Length 30 m Comfort PM is not suitable for installation with tempering valve
Download PDF file
Cookie policy