SB SUBMERSIBLE BOOSTER WATER SOURCE APPLICATION 2 YEAR WARRANTY Above Pump Level Below Pump Level Household Water Irrigation • Includes float switch for automatic operation and dry run protection • Virtually silent submerged operation that won’t that won’t disturb your family or neighbours • Easy submerged installation – plug & pump Connect to the pipework, plug into a power outlet and you’re ready to pump • Suitable for submerged pumping from water sources above or below ground level SB-A with float switch SB-AW with floating suction strainer and float switch 25 dB Max. LOW NOISE PUMP CONTROL & PROTECTION FEATURES FLOAT SWITCH External float that turns your pump on or off based on the water level - this prevents dry-running. w THERMAL OVERLOAD PROTECTION The single phase motor will stop automatically if it overheats and will restart once it cools down - protecting your motor from damage. CURRENT OVERLOAD PROTECTION The single phase motor will stop automatically if a current overload event occurs and will restart once normal current is restored - protecting your motor from damage.
Download PDF file
Cookie policy