SBA SUBMERSIBLE BOOSTER WITH INTEGRATED PRESSURE SWITCH WATER SOURCE APPLICATION Above Pump Level Below Pump Level Household Water Irrigation • The integrated pump controller and float switch provide automated pump control and protection against damage • Virtually silent submerged operation that won’t interrupt your family or your neighbours • Easy submerged installation – plug & pump - Connect to the pipework, plug into a power outlet and you’re ready to pump • Suitable for submerged pumping from water sources above or below ground level PUMP CONTROL & PROTECTION FEATURES 2 YEAR WARRANTY 25 dB Max. LOW NOISE FLOAT SWITCH External float that either turns your pump on or off based on the water level - this prevents dry-running. AUTO START/STOP The pump will automatically start and stop when outlets (eg: taps) are turned on or off. THERMAL OVERLOAD PROTECTION The single phase motor will stop automatically if it overheats and will restart once it cools down - protecting your motor from damage. CURRENT OVERLOAD PROTECTION The single phase motor will stop automatically if a current overload event occurs and will restart once normal current is restored - protecting your motor from damage.
Download PDF file
Cookie policy