UNILIFT CC SUBMERSIBLE DRAINAGE PUMP WATER SOURCE APPLICATION Clean Water Storm/ Grey Water Clean Water Drainage Storm/Grey Water Handling • Able to pump down to just 3 mm of water , making it perfect for emptying pools, ponds, wells or tanks • Suitable for fully or partially submerged use • High quality, composite and stainless steel construction • Suitable for permanent installation or as a light weight portable pump 2 YEAR WARRANTY MAXIMUM PARTICLE SIZE It’s a good idea to check your water source to make sure it doesn’t contain dirt, fibres, plant or other material larger than 10 mm . If it does, you might need a drainage pump capable of handling larger particle sizes like the one’s below. CONTROL & PROTECTION FEATURES FLOAT SWITCH External float that either turns your pump on or off based on the water level - this prevents overflowing and dry-running. AP 12 10 12 mm mm AP 35 & AP 35B 35 mm AP 50 & AP 50B 50 mm SELF-COOLING MOTOR The pump is cooled by water being pumped, protecting it from overheating, even when only partially submerged.
Download PDF file
Cookie policy