2 LC 231 & LC 241 LEVEL CONTROLLERS EASY TO SET-UP, CONFIGURE AND CONNECT FOR SMART LEVEL CONTROL OF YOUR WASTEWATER, BUILDING OR TANK APPLICATION Designed for installations with one or two pumps, the Grundfos LC level controller is ideal for emptying and filling related to small wastewater transport, commercial buildings and tank-filling applications. The controller is equipped with predefined settings to fit these applications for an easier and quicker start-up in the specific application. The controller can support up to five control levels for both analogue level transmitter or float switch operation. Start and stop signals are used for normal operation, and the optional dry-run signal will protect the pumps from dry running. The controller can run in two modes: EMPTYING or FILLING. For emptying applications, if the tank or pit is completely filled, the controller will run all pumps to empty. For filling applications, the opposite applies; if the tank is full, the pumps will not run. Grundfos LC level controllers are available in two variants: LC 231 – a compact solution complete with certified motor protection LC 241 – a cabinet solution offering modularity and customisation SCAN HERE GTORUFDRNOEDEWFVNOELSROSGAIOODNRYEOOMUFORTE LC 231 & LC 241 LEVEL CONTROLLERS 3 WORK SMARTER ON THE GO UNIQUELY CONFIGURABLE INPUT/OUTPUT TERMINALS AND HIGHLY INTUITIVE USER INTERFACE The controller is equipped with Grundfos configurable input/output terminals, giving full flexibility for all applications. Daily control, supervision and commissioning is straightforward with the intuitive and easy- to-use user interface. This saves you valuable time when getting started, and in your daily interaction with pumps and the controller. The controller integrates seamlessly into the Grundfos range of communication modules, ensuring an easy fit into any supervisory system such as SCADA. Grundfos GO is our comprehensive platform for mobile pump control. The controllers are supported by Grundfos GO directly via Bluetooth Smart technology, ensuring easy and seamless integration between the controller and the app. All detailed pump settings can be easily configured, monitored and commissioned via Grundfos GO. In advance this makes it possible to connect with your pumping station from the service car. You are guided step-by-step by the start-up wizard, ensuring your new pumping station is immediately up and running. The simple and intuitive dashboard shows status for your installation. Here you can monitor the pit and pumps at-a-glance, with shortcuts to alarms and warnings, manual pump control, and detailed status of your pumps. You can also generate a complete report with settings and status of the installation here-and-now. Optional features such as anti-seizing or power-on delay can be adjusted. Furthermore, the Grundfos GO app can also be used to store (backup) the complete set of settings from your pumping station or to copy the settings again and again for future installations, to minimise workload.
Download PDF file
Cookie policy