CM BOOSTER INDUSTRIAL QUALITY DOMESTIC PRESSURE BOOSTER WATER SOURCE APPLICATION Above Pump Level Mains Water Household Water Irrigation Mains Boosting* • Designed and built to suit industrial applications, so easily handles larger domestic rain water supply or mains boosting tasks • The robust pump controller provides a basic level of pump control and protection features • Very quiet operation that won’t disturb your family or neighbours • Easy installation – plug & pump - Connect to the pipework, prime the pump, plug into a power outlet and you’re ready to pump PUMP CONTROL & PROTECTION FEATURES INDUSTRIAL QUALITY Constructed from high-grade, corrosion resistant materials, for years of trouble free pumping. ANTI-CYCLING PROTECTION The pump will be stopped and alarm activated if it repeatedly turns on and off over a short period of time (called ‘cycling’), which could indicate a leaking pipe or dripping tap. * Subject to local legislation 2 YEAR WARRANTY 55 dB Max. LOW NOISE DRY-RUN PROTECTION The pump will be stopped if no water is detected at the inlet, preventing internal damage and protecting your motor from damage. LED STATUS INDICATORS LED indicator shows whether the pump has power to it, is currently running or whether a protection feature has been activated (alarm).
Print
Download PDF file