SCALA1 ALL-IN-ONE, SELF-PRIMING BOOSTER WITH BLUETOOTH ® CONNECTIVITY WATER SOURCE APPLICATION 2 YEAR WARRANTY Above Pump Level Below Pump Level Mains Water Household Water Irrigation Mains Boosting* • Simple to install, customise, control and troubleshoot through the Bluetooth ® connected Grundfos GO App. • Easy installation – plug & pump – simply connect to the pipework, prime the pump, plug into a power outlet and you’re ready to pump • Suitable for pumping from water sources above and below the level of the pump , including from below ground tanks • Quiet operation that won’t disturb your family or neighbours • Tough weather resistant outer casing houses the pump, motor and the controller PUMP CONTROL & PROTECTION FEATURES BLUETOOTH ® CONNECTIVITY Set-up, customise, control and troubleshoot your SCALA1 using the Bluetooth ® connected Grundfos GO App. 55 dB Max. LOW NOISE DRY-RUN PROTECTION The pump will be stopped if no water is detected at the inlet, preventing internal damage and protecting your motor from damage. AUTO START/STOP The pump will automatically start and stop when outlets (eg: taps) are turned on or off. * Subject to local legislation ANTI-CYCLING PROTECTION The pump will be stopped and alarm activated if it repeatedly turns on and off over a short period of time (called ‘cycling’), which could indicate a leaking pipe or dripping tap.
Download PDF file
Cookie policy