SCALA1 ALL-IN-ONE, SELF-PRIMING BOOSTER WITH BLUETOOTH® CONNECTIVITY WATER SOURCE APPLICATION GRUNDFOS HOME PRESSURE SYSTEMS 2 YEAR WARRANTY Above Pump Level Below Pump Level Mains Water Household Water Irrigation Mains Boosting* The Grundfos SCALA1 is an all-in-one, self-priming pump with built-in Bluetooth® connectivity, making it simple to install, customise, control and troubleshoot using the Grundfos GO App. • For water sources below pump level - Designed with good suction lift capabilities, the SCALA1 is able to draw water up to 8 metres vertically below the level of the pump • Quiet operation - Super quiet operation that won’t disturb your family or neighbours • All-in-one construction - Tough, weather resistant outer casing houses the pump, motor and the controller • Easy installation – plug & pump - Simply connect the pump inlet and outlet to the pipework, prime the pump, plug into a power outlet and you’re ready to pump • Simple to operate and monitor - Seamlessly connect to your SCALA1 using the Bluetooth connected Grundfos GO App. • Twin Booster - For higher flow demand SCALA1 can be easliy be setup as a twin booster. Duty assist and duty standby modes available. Base plate, manifolds, communication cable and fixing screws available as an accessory kit. PUMP NOISE SCALA2 47 dB Max. SCALA1 55 dB Max. Jet Pump Range 70 dB Max. PUMP SIZING Higher pressure for multi-level dwellings and long runs of pipe High pressure for double storey dwellings and long runs of pipe Adequate pressure for most single storey dwellings * Subject to local legislation SCALA1 3-45 SCALA1 3-45 Small House 2-3 taps SCALA1 3-45 SCALA1 3-45 Medium House 3-4 taps SCALA1 5-55 SCALA1 5-55 SCALA1 5-55 Large House 4-5 taps Taps are 15 l/min at 22.5 m head SCAN THE QR CODE TO LINK TO GRUNDFOS PRODUCT CENTER SCALA1 twin booster with manifold and base plate PROTECTION & CONTROL Auto Start/Stop Non-Return Valve Dry Run Protection Anti-Cycling Protection Alarm Indication LED Grundfos GO Bluetooth connectivity SCALA1
Download PDF file
Cookie policy