SQ N STAINLESS STEEL, FIXED SPEED 3” SUBMERSIBLE PUMP WATER SOURCE APPLICATION Bore Below Pump Level Household Water Irrigation Transfer • Long life - Soft start technology minimises wear on the pump and greatly reduces water hammer in the pipework. • Small package - high performance - Whilst the SQ/SQE is only 3” (74 mm) in diameter, it boasts the performance of a larger pump, making it a perfect replacement for 4” pumps • Low running costs - Industry leading, high efficiency motor keeps running costs low • High quality materials - High grade wear-and-corrosion resistant materials to ensure a long, trouble-free life. Suitable for drinking water. • Permanently protected - If your bore runs dry, the motor is protected and will stop running, restarting automatically. Features electrical and overheating motor protection. • Wide voltage range - Perfect for areas that experience fluctuating voltage, the SQN will keep operating in a voltage range of 150 V - 280 V 2 YEAR WARRANTY CONTROL & OPERATION OPTIONS FOR SQ N Pressure Manager - PM2 Automatic pump control and configurable pump protection • Auto Start/Stop control • Adjustable starting pressure • Configurable continuous running, anti-cycling and auto-restart SQ Standard Pressure Kit Reduces start/stop frequency at desired pressure Includes: • Bore cap • Pressure tank • Pressure switch • Pressure gauge • Fittings BUILT-IN PROTECTION SQ N Dry Run Protection Protects the pump against a lack of water in the borehole, preventing motor burnout. Current Overload Protection If rotor the is prevented from rotating (eg: blocked with debris) the power supply will be cut out. Thermal Overload Protection Electronic unit has built-in temperature protection. Once temperature drops the pump restarts automatically. Under/Over Voltage Protection May occur in cases of unstable voltage supply.
Download PDF file
Cookie policy