CM BOOSTER PRESSURE SWITCH DOMESTIC AND LIGHT INDUSTRIAL PRESSURE BOOSTER WITH PRESSURE SWITCH WATER SOURCE APPLICATION Above Pump Level Household Water Irrigation • Designed and built to suit industrial applications, so easily handles domestic rain water supply or mains boosting tasks • Very quiet operation that won’t interrupt your family or neighbours • Comes with a five way tee, pressure gauge, pressure switch and incorporated non-return valve • The addition of a pressure tank minimises pump start/stop frequency • Superior stainless steel construction PUMP CONTROL & PROTECTION FEATURES AUTO START/STOP The pump will automatically start and stop when outlets (eg: taps) are turned on or off. CURRENT OVERLOAD PROTECTION The single phase motor will stop automatically if a current overload event occurs and will restart once normal current is restored - protecting your motor from damage. * Subject to local legislation 2 YEAR WARRANTY 55 dB Max. LOW NOISE OUTLET NON RETURN VALVE Prevents water from flowing back through the pump to the water source under gravity, retaining it in the pipework. THERMAL OVERLOAD PROTECTION The single phase motor will stop automatically if it overheats and will restart once it cools down - protecting your motor from damage.
Download PDF file
Cookie policy