GRUNDFOS HOME PRESSURE SYSTEMS PROTECTED INSTALLATION RECOMMENDED To maximise the life of your Grundfos pump, it is important to shield it from harsh weather conditions. Undercover installation protects the pump from: HEAVY RAIN DIRECT SUNLIGHT FREEZING OR FROSTY CONDITIONS HIGH TEMPERATURE KEEP THE PUMP WELL VENTILATED TO PREVENT OVERHEATING FIND SPACE FOR YOUR PUMP Minimum installation clearance recommended 150 mm EC D Model CMB 3-37 98244556 CMB 5-47 98117630 CMB 5-56 98117632 CMB 5-75 98117633 CMB 5-93 98117634 CMB 10-47 98117635 A Connections Inlet Outlet A (l) 1” Female 323 381 1” Female 469 1 ¼” Female 505 539 1 1/2” Female 450 B (w) 158 158 178 178 178 199 B Dimensions (mm) C (h) D (inlet) 255 75 255 75 270 90 270 90 270 90 323 100 EC D E (outlet) 208 208 223 223 223 261
Download PDF file
Cookie policy