GRUNDFOS HOME PRESSURE SYSTEMS PROTECTED INSTALLATION RECOMMENDED To maximise the life of your Grundfos pump, it is important to shield it from harsh weather conditions. Undercover installation protects the pump from: HEAVY RAIN DIRECT SUNLIGHT FREEZING OR FROSTY CONDITIONS HIGH TEMPERATURE KEEP THE PUMP WELL VENTILATED TO PREVENT OVERHEATING FIND SPACE FOR YOUR PUMP Minimum installation clearance recommended 150 mm C &CE& E Model CMB-SP 1-36 98507562 CMB-SP 3-28 98507627 CMB-SP 3-37 98507628 CMB-SP 3-47 98507629 CMB-SP 3-56 98507630 CMB-SP 5-28 98507635 CMB-SP 5-47 98507636 AA Connections Inlet Outlet (PM) A (l) 377 377 377 1” Female 1” Male 413 453 377 453 DD B (w) 158 BB Dimensions (mm) C (h) D (inlet) 317 75 E (outlet) 317 158 317 75 317 158 317 75 317 158 317 75 317 158 317 75 317 158 317 75 317 158 317 75 317
Download PDF file
Cookie policy