GRUNDFOS HOME PRESSURE SYSTEMS PROTECTED INSTALLATION RECOMMENDED To maximise the life of your Grundfos pump, it is important to shield it from harsh weather conditions. Undercover installation protects the pump from: HEAVY RAIN DIRECT SUNLIGHT FREEZING OR FROSTY CONDITIONS HIGH TEMPERATURE KEEP THE PUMP WELL VENTILATED TO PREVENT OVERHEATING FIND SPACE FOR YOUR PUMP Minimum installation clearance recommended 150 mm CC&&E E DD Model CMB 1-36 97530097 CMB 3-37 97530133 CMB 3-46 97530142 CMB 5-46 97530169 AA Connections Inlet Outlet A (l) 323 1” Female 323 1” Male 342 1 ¼” Female 381 B (w) 137 137 137 137 BB Dimensions (mm) C (h) D (inlet) 301 75 301 75 301 75 301 75 E (outlet) 301 301 301 301
Download PDF file
Cookie policy