GRUNDFOS HOME PRESSURE SYSTEMS PROTECTED INSTALLATION RECOMMENDED To maximise the life of your Grundfos pump, it is important to shield it from harsh weather conditions. Undercover installation protects the pump from: HEAVY RAIN DIRECT SUNLIGHT FREEZING OR FROSTY CONDITIONS HIGH TEMPERATURE KEEP THE PUMP WELL VENTILATED TO PREVENT OVERHEATING FIND SPACE FOR YOUR PUMP Minimum installation clearance recommended 150 mm CC EE DD AA BB Model CMBE 1-44 98374705 CMBE 3-62 98374709 Connections Inlet Outlet Dimensions (mm) A (l) B (w) C (h) D (inlet) 326 217 440 75 1” Female 1” Female 344 217 440 75 CMBE 5-62 98374712 1 1/4 ” Female 350 217 455 90 E (outlet) 200 200 215
Download PDF file
Cookie policy