JET PUMP RANGE DOMESTIC SELF-PRIMING JET PUMP WATER SOURCE APPLICATION 2 YEAR WARRANTY Above Pump Level Below Pump Level Mains Water Household Water Irrigation Mains Boosting* • Suitable for pumping from water sources above and below the level of the pump , including from above or below ground water tanks • Excellent value for money for small to medium household use • High quality composite and stainless steel construction inside and out • Easy installation – plug & pump - Connect to the pipework, prime the pump, plug into a power outlet and you’re ready to pump JP Pump Only JP PT Jet Pump with pressure tank and switch JP PM Jet Pump with Pressure Manager controller 70 dB PUMP NOISE PUMP CONTROL & PROTECTION FEATURES ANTI-CYCLING PROTECTION The pump will be stopped and alarm activated if it repeatedly turns on and off over a short period of time (called ‘cycling’), which could indicate a leaking pipe or dripping tap. DRY-RUN PROTECTION The pump will be stopped if no water is detected at the inlet, preventing internal damage and protecting your motor from damage. LED STATUS INDICATORS LED indicator shows whether the pump has power to it, is currently running or whether a protection feature has been activated alarm (JP PM only). * Subject to local legislation AUTO START/STOP The pump will automatically start and stop when outlets (eg: taps) are turned on or off.
Download PDF file
Cookie policy