CM BOOSTER 2 YEAR SELF-PRIMING WARRANTY INDUSTRIAL QUALITY, SELF-PRIMING PRESSURE BOOSTER WATER SOURCE APPLICATION Above Pump Level Below Pump Level Mains Water Household Water Irrigation Mains Boosting The Grundfos CM Booster Self-Priming is an industrial quality pump designed for delivering rainwater or boosting mains water pressure into the home from above or below ground tanks. • For water sources above or below pump level Designed with good suction lift capabilities, the CM Booster Self-Priming is able to draw water up to 4 metres vertically below the level of the pump (up to 8 metres with the installation of a foot valve) • Automated control and ongoing protection - The robust Pressure Manager controller features the highest level of customisable protection and automated pump control • Industrial quality - Designed and built to suit industrial applications, so easily handles larger domestic water supply or mains boosting tasks • Quiet operation - Very quiet operation that won’t disturb your family or neighbours • Superior materials - Constructed of high quality industrial grade components. All parts in contact with water are constructed from 304 stainless steel. • Easy installation - plug & pump - Simply connect the pump inlet and outlet to the pipework, prime the pump, plug into a power outlet and you’re ready to pump SCAN THE QR CODE TO LINK TO GRUNDFOS PRODUCT CENTER PUMP NOISE SCALA2 47 dB Max. CM Booster Self-Priming 55 dB Max. CME Booster 55 dB Max. Jet Pump Range 70 dB PUMP SIZING Higher pressure for multi-level dwellings and long runs of pipe High pressure for double storey dwellings and long runs of pipe Adequate pressure for most single storey dwellings CMB-SP 3-56 CMB-SP 3-47 1-36 CMB-SP 1-36 Small House 2-3 taps CMB-SP 3-56 CMB-SP 3-47 3-37 CMB-SP 3-28 Medium House 3-4 taps CMB-SP CMB-SP 5-47 5-47 CMB-SP CMB-SP 5-47 5-47 CMB-SP 5-28 Large House 4-5 taps CMB-SP 5-28 Large House + Irrigation 5-7 Taps Taps are 15 l/min at 22.5 m head PROTECTION & CONTROL* CMB-SP CMB-SP with PM1 with PM2 Auto Start/Stop Non-Return Valve Dry Run Protection Anti-Cycling Protection Alarm Indication LED Max. Continuous Run Time (30 Mins) Adjustable Start Pressure Pressure Indicator Automatic Restart *For full explanation of Protection and Controls see page 65-66
Download PDF file
Cookie policy