GRUNDFOS HOME PRESSURE SYSTEMS TECHNICAL & PERFORMANCE DATA PERFORMANCE CURVE H [m] 60 50 40 30 20 10 0 0.0 0.0 0.0 CMB-SP 1 & CMB-SP 3 CMB-SP 1-36 CMB-SP 3-56 CMB-SP 3-47 CMB-SP 3-37 CMB-SP 3-28 0.8 1.6 2.4 3.2 4.0 4.8 Q [m3/h] 0.2 0.4 0.6 0.8 1.0 1.2 Q [l/s] 10 20 30 40 50 60 70 80 Q [l/min] OPERATING CONDITIONS Ambient Temperature Liquid Temperature System Pressure Sound Pressure -20°C to +55°C 0°C to +60°C Max. 10 bar Max. 55 dB H [m] CMB-SP 5 50 40 30 CMB-SP 5-47 20 10 CMB-SP 5-28 0 0.0 0.0 0.0 1 2 3 4 5 6 7 Q [m3/h] 0.4 0.8 1.2 1.6 Q [l/s] 20 40 60 80 100 Q [l/min] TECHNICAL DATA Power Supply Voltage Power Supply Cable Enclosure Class Approvals and Markings 220-240 Volt, 50 Hz 1.2 m with plug Undercover installation recommended (IP55) Approved for Drinking Water AS/NZS 4020 C-Tick Compliance PHYSICAL ATTRIBUTES C & E D A Model Motor Power P2 (kW) CMB-SP 1-36 0.50 CMB-SP 3-28 0.50 CMB-SP 3-37 0.50 CMB-SP 3-47 0.50 CMB-SP 3-56 0.67 CMB-SP 5-28 0.50 CMB-SP 5-47 0.90 Connections Inlet Outlet (PM) 1” Female 1” Male 1” Female 1” Male 1” Female 1” Male 1” Female 1” Male 1” Female 1” Male 1” Female 1” Male 1” Female 1” Male B A (l) B (w) 377 158 377 158 377 158 413 158 453 158 377 158 453 158 Dimensions (mm) C (h) D (inlet) 317 75 317 75 317 75 317 75 317 75 317 75 317 75 E (outlet) 317 317 317 317 317 317 317 Weight (kg) 15 15 15 16 17 15 18
Download PDF file
Cookie policy