GRUNDFOS HOME PRESSURE SYSTEMS TECHNICAL & PERFORMANCE DATA PERFORMANCE CURVE [mH ] 60 50 40 30 20 10 0 0.0 0 0 CM Booster 1-36 CM Booster 5-46 CM Booster 3-37 0.8 1.6 0.2 0.4 20 2.4 3.2 4.0 4.8 0.6 0.8 1.0 1.2 1.4 40 60 80 5.6 6.4 1.6 1.8 100 7.2 Q [m3/h] 2.0 Q [l/s] 120 Q [l/min] OPERATING CONDITIONS TECHNICAL DATA Ambient Temperature Liquid Temperature System Pressure Sound Pressure 0°C to +55°C 0°C to +60°C Max. 10 bar Max. 55dB Power Supply Voltage 220-240 Volt, 50 Hz Power Supply Cable 1.2 m with plug Enclosure Class Approvals and Markings Undercover installation recommended (IP55) Approved for Drinking Water AS/NZS 4020 C-Tick Compliance PHYSICAL ATTRIBUTES C & E D A B Model CMB 1-36 CMB 3-37 CMB 5-46 Motor Power P2 (kW) 0.50 0.50 0.90 Connections Inlet Outlet 1” Female 1” Male 1” Female 1” Male 1 ¼” Female 1” Male Dimensions (mm) A (l) B (w) C (h) D (inlet) 323 158 301 75 323 158 301 75 381 158 301 75 E (outlet) 301 301 301 Weight (kg) 14 14 15
Download PDF file
Cookie policy