GRUNDFOS HOME PRESSURE SYSTEMS TECHNICAL & PERFORMANCE DATA PCERMFOERMBAoNoCsEtCeUrRVE H [m] 60 20 50 10 40 0 30 0.0 CMBE 1-44 20 10 CMBE 3-62 CMBE 5-62 0 0.0 0 0 0.8 1.6 0.2 0.4 20 2.4 3.2 4.0 4.8 0.6 0.8 1.0 1.2 1.4 40 60 80 5.6 6.4 1.6 1.8 100 7.2 Q [m3/h] 2.0 Q [l/s] 120 Q [l/min] OPERATING CONDITIONS Ambient Temperature Liquid Temperature System Pressure Sound Pressure 0°C to +55°C 0°C to +60°C Max. 10 bar Max. 55 dB PHYSICAL ATTRIBUTES TECHNICAL DATA Power Supply Voltage Power Supply Cable Enclosure Class Approvals and Markings 200-240 Volt, 50 Hz 1.5 m with plug Undercover installation recommended (IP55) Approved for Drinking Water AS/NZS 4020 C-Tick Compliance C E D A B Model Motor Power P2 (kW) Connections Inlet Outlet A (l) CMBE 1-44 0.55 1” Female 1” Female 326 CMBE 3-62 1.10 1” Female 1” Female 344 CMBE 5-62 1.50 1 1/4 ” Female 1” Female 350 B (w) 217 217 217 Dimensions (mm) C (h) D (inlet) 440 75 440 75 455 90 E (outlet) 200 200 215 Weight (kg) 16 17 17
Download PDF file
Cookie policy