GRUNDFOS HOT WATER & HEATING TECHNICAL & PERFORMANCE DATA PERFORMANCE CURVE INSTALLATION NOTES OPERATING CONDITIONS Ambient Temperature Liquid Temperature System Pressure Sound Pressure 0°C to +40°C +2°C to +95°C Max. 10 bar Max. 43 dB PHYSICAL ATTRIBUTES COMFORT PM B TECHNICAL DATA Power Supply Voltage Power Connection Enclosure Class 230 Volt, 50 Hz Comes with Alpha plug Initial installation by qualified electrician Undercover installation recommended (IP44) COMFORT PM BA (AUTO ADAPT ) A A E B C F D Model Power Input P1 (kW) Pipe Connections COMFORT 15-14 B PM GB 0.07 ½” COMFORT 15-14 BA PM GB 0.07 ½” A (Port to Port) 80 80 B (w1) 79.5 79.5 E B C F D Dimensions (mm) C (w2) D (d1) 84 119 84 129 E (d2) 13.5 13.5 F (d3) 25 25 Weight (kg) 1 1
Download PDF file
Cookie policy