JET PUMP RANGE DOMESTIC SELF-PRIMING JET PUMP WATER SOURCE APPLICATION Above Pump Level Below Pump Level Mains Water Household Water Irrigation Mains Boosting The Grundfos Jet Pump range comprises three configurations, all built on the robust self-priming Grundfos JP Pump. • For water sources above and below pump level Designed with good suction lift capabilities, the pump is able to draw water up to 8 metres vertically from below the level of the pump • Excellent value for money - Ideal for small to medium household use • Built to last - Constructed of corrosion resistant composite and stainless steel components • Automated control and ongoing protection - The Pressure Manager controller provides a basic level of pump control and protective features. • Easy installation – plug & pump - Connect the pump inlet and outlet to the pipework, prime the pump, plug into a power outlet and you’re ready to pump JP Pump Only 2 YEAR WARRANTY SCAN THE QR CODE TO LINK TO GRUNDFOS PRODUCT CENTER JP PT Jet Pump with pressure tank and switch JP PM Jet Pump with Pressure Manager controller PUMP NOISE SCALA2 47 dB Max. CM Booster Self-Priming 55 dB Max. CME Booster 55 dB Max. Jet Pump Range 70 dB PUMP SIZING High pressure for double storey dwellings and long runs of pipe Adequate pressure for most single storey dwellings JP 3-42 Small House 2-3 taps JP 4-54 JP 4-47 Medium House 3-4 taps JP 5-48 Large House 4-5 taps PROTECTION & CONTROL* Auto Start/Stop Non-Return Valve Dry Run Protection Anti-Cycling Protection Alarm Indication LED JP JP PT JP PM Taps are 15 l/min at 22.5 m head *For full explanation of Protection and Controls see page 65-66
Download PDF file
Cookie policy