GRUNDFOS HOME PRESSURE SYSTEMS TECHNICAL & PERFORMANCE DATA PERFORMANCE DATA Model JP 3-42 JP 4-47 JP 4-54 JP 5-48 10/15 52 69 68 87 12.5/18 51 65 66 87 15/22 51 63 65 87 17.5/25 47 60 63 86 20/29 22.5/33 39 31 50 41 62 60 86 85 Pressure - H[m]/psi 25/36 27.5/40 30/44 Flow - l/min 24 18 13 33 26 20 52 43 36 83 71 61 32.5/47 9 14 29 51 35/51 10 24 42 37.5/54 19 34 40/58 14 25 42.5/62 45/65 16 9 OPERATING CONDITIONS Ambient Temperature Liquid Temperature System Pressure Sound Pressure 0°C to +40°C 0°C to +40°C (Intermittent use to 55°C) Max. 6 bar JP 3-42: Max. 68 dB JP 4-47: Max. 70 dB JP 4-54: Max. 74 dB JP 5-48: Max. 81 dB TECHNICAL DATA Power Supply Voltage Power Supply Cable Enclosure Class Approvals and Markings 220-240 Volt, 50 Hz 1.5 m with plug Undercover installation recommended (IP44) Approved for Drinking Water AS/NZS 4020 C-Tick Compliance PHYSICAL ATTRIBUTES - JP A E D C B Motor Model Power P2 (kW) Connections Dimensions (mm) Weight Inlet Outlet A (l) B (w) C (h) D (inlet) E (outlet) (kg) JP 3-42 0.42 1” Female 1” Male 405 186 278 147 200 8 JP 4-47 0.56 1” Female 1” Male 405 186 278 147 200 9 JP 4-54 0.75 1” Female 1” Male 424 186 278 147 200 11 JP 5-48 1.01 1” Female 1” Male 424 186 278 147 200 13 PERFORMANCE CURVE P kPa [mH ]– 600 60 – 550 55 – 500 50 – 450 45 – 400 40 – 350 35 – 300 30 – 250 25 – 200 20 – 150 15 – 100 10 – 50 5 – 0 0 – 3-42 4-47 4-54 5-48 0 0.5 1 1.5 2 2.5 3 3.5 4 4.5 5 5.5 6 0 10 20 30 40 50 60 70 80 90 100 Q m3/h Q l/m PHYSICAL ATTRIBUTES - JP PT PHYSICAL ATTRIBUTES - JP PM A C D E C&E D B A B Motor Connections Model Power P2 (kW) Inlet Outlet A (l) JP 3-42 PT-V 0.42 1” Female 1” Female 423 JP 4-47 PT-V 0.56 1” Female 1” Female 423 JP 4-54 PT-V 0.75 1” Female 1” Female 442 JP 5-48 PT-V 1.01 1” Female 1” Female 442 Dimensions (mm) B C D (w) (h) (inlet) 284 635 147 E (outlet) 248 Weight (kg) 15 284 635 147 248 16 284 635 147 248 18 284 635 147 248 19 Model JP 3-42 PM1 JP 4-47 PM1 JP 4-54 PM1 JP 5-48 PM1 Motor Power P2 (kW) Connections Inlet Outlet A (l) 0.42 1” Female 1” Male 405 0.56 1” Female 1” Male 405 0.75 1” Female 1” Male 424 1.01 1” Female 1” Male 424 Dimensions (mm) B C D (w) (h) (inlet) 186 390 147 E (outlet) 390 Weight (kg) 11 186 390 147 390 12 186 390 147 390 12 186 390 147 390 15
Download PDF file
Cookie policy