SBA SUBMERSIBLE BOOSTER WITH INTEGRATED PRESSURE SWITCH WATER SOURCE APPLICATION Above Pump Level Below Pump Level Household Water Irrigation The Grundfos SBA is a compact, submersible booster pump with integrated pressure switch designed for the delivery of clean rainwater into the home. • Easy submerged installation – plug & pump - Connect the pump outlet to the pipework, plug into a power outlet and you’re ready to pump • Automated control and ongoing protection - An integrated pressure switch and float switch provide pump control and protective features. • Virtually silent submerged operation - Won’t disturb your family or neighbours • For water sources above or below ground - Designed to be submerged in either above ground water tanks or below ground water sources 2 YEAR WARRANTY SCAN THE QR CODE TO LINK TO GRUNDFOS PRODUCT CENTER PUMP NOISE PROTECTION & CONTROL* SBA 25 dB Max. SCALA2 47 dB Max. CM Booster Self-Priming 55 dB Max. Jet Pump Range 70 dB PUMP SIZING High pressure for double storey dwellings and long runs of pipe Adequate pressure for most single storey dwellings SBA 3-45 SBA 3-35 Small House 2-3 taps SBA 3-45 SBA 3-35 Medium House 3-4 taps SBA 3-45 Large House 4-5 taps Taps are 15 l/min at 22.5 m head Auto Start/Stop via Pressure Switch SB SBA Non-Return Valve Dry Run Protection via Float Switch *For full explanation of Protection and Controls see page 65-66
Download PDF file
Cookie policy