UNILIFT CC SUBMERSIBLE DRAINAGE PUMP WATER SOURCE APPLICATION Clean Water Storm/ Grey Water Clean Water Drainage Storm/Grey Water Handling The Grundfos UNILIFT CC is a submersible drainage pump ideal for all types of storm water and grey water handling around the home. • Able to pump down to just 3 mm of water - Can pump down to a water level of just 3 mm after removing the strainer, making it perfect for draining pools, ponds or tanks for maintenance • Suitable for fully or partially submerged use - Comes with an integrated motor cooling jacket, allowing the pump to operate for extended periods whilst only partially submerged • High quality - Constructed of corrosion resistant composite and stainless steel components inside and out • Light weight - At a weight of no more than 7 kg, the UNILIFT CC can be used in either a permanent installation or as a portable drainage pump • Easy submerged installation – plug & pump - Connect the pump outlet to the pipework, plug into a power outlet and you’re ready to pump 2 YEAR WARRANTY SCAN THE QR CODE TO LINK TO GRUNDFOS PRODUCT CENTER PUMP SIZING UNILIFT CC 5 UNILIFT CC 7 UNILIFT CC 9 32 mm pipework 32 mm pipework 32 mm pipework 0.8 l/sec flow rate 0.8 l/sec flow rate 0.8 l/sec flow rate Vertical Height Maximum Horizontal Pipe Length 6 m 3 m 5 m 8 m 4 m 14 m 3 m 8 m 19 m 2 m 6 m 16 m 24 m 1 m 30 m 25 m 29 m Flow based on at least 1 m/sec velocity MAXIMUM PARTICLE SIZE UNILIFT CC UNILIFT AP 12 UNILIFT UNILIFT AP 35 & AP 35B AP50 & AP50B 10 mm 12 mm 35 mm 50 mm PROTECTION & CONTROL* UNILIFT CC Auto Start/Stop by Float Switch Non-Return Valve Motor Cooling Jacket Automatic Restart *For full explanation of Protection and Controls see page 65-66
Download PDF file
Cookie policy