UNILIFT KP SUBMERSIBLE STAINLESS STEEL DRAINAGE PUMP WATER SOURCE APPLICATION 2 YEAR WARRANTY Clean Water Storm/ Grey Water Clean Water Drainage Storm/Grey Water Handling SCAN THE QR CODE TO LINK TO GRUNDFOS PRODUCT CENTER The Grundfos UNILIFT KP is a highly durable submersible pump constructed from stainless steel, making it ideal for all types of grey water and storm water handling around the home and in light industrial applications. • High corrosion resistance - Constructed of high quality industrial grade components. All parts in contact with water are made from 304 stainless steel. • Options for confined areas - A vertical Niro Float Switch option is available for installation into confined pits where a regular float may not operate properly • Suitable for fully or partially submerged use - Comes with an integrated motor cooling jacket, allowing the pump to operate for extended periods whilst only partly submerged • Light weight and portable - At a weight of no more than 7 kg the UNILIFT KP can be used in either a permanent installation or as a portable drainage pump • Easy submerged installation – plug & pump - Connect the pump outlet to the pipework, plug into a power outlet and you’re ready to pump PUMP SIZING MAXIMUM PARTICLE SIZE UNILIFT KP 150 UNILIFT KP 250 UNILIFT KP 350 UNILIFT KP UNILIFT AP 12 UNILIFT AP 35 & AP 35B UNILIFT AP50 & AP50B 32 mm pipework 1.4 l/sec flow rate 32 mm pipework 1.4 l/sec flow rate 32 mm pipework 2.0 l/sec flow rate Vertical Height Maximum Horizontal Pipe Length 10 mm 12 mm 35 mm 50 mm 5 m 1 m 4 m 10 m 3 m 18 m 2 m 9 m 26 m 1 m 17 m 35 m Flow based on at least 1 m/sec velocity 5 m 9 m 13 m 17 m 22 m PROTECTION & CONTROL* Auto Start/Stop by Float Switch Non-Return Valve Motor Cooling Jacket Automatic Restart UNILIFT KP (No Float) UNILIFT KP (Float) Vertical float version only
Download PDF file
Cookie policy