GRUNDFOS HOT WATER & HEATING TECHNICAL & PERFORMANCE DATA PERFORMANCE CURVE INSTALLATION NOTES OPERATING CONDITIONS Ambient Temperature Liquid Temperature System Pressure Sound Pressure 0°C to +40°C +2°C to +95°C Max. 10 bar Max. 43 dB PHYSICAL ATTRIBUTES B A TECHNICAL DATA Power Supply Voltage 230 Volt, 50 Hz Power Supply Cable Enclosure Class 1.2 m with plug Undercover installation recommended (IPX2D) CD F E Model UPA N 15-90 Power Input Pipe P1 (kW) Connections A B (h) (Port to Port) 0.12 3/4” 214 160 Dimensions (mm) C (w1) D (w2) 50 54 E (d1) 103 F (d2) 23 Weight (kg) 3
Download PDF file
Cookie policy