UPS N THREE SPEED, STAINLESS STEEL HOT WATER CIRCULATOR WATER SOURCE APPLICATION Hot Water Hot Water Circulation The Grundfos UPS N is an ultra quiet, compact domestic circulation pump, designed to pump hot water around the home, making it instantly available for taps in the bathroom, kitchen or anywhere hot water is required. • Instant hot water at the tap - As circulators provide instant hot water at the tap (with return line), they can save hundreds of litres per year from going down the drain while you wait for hot water to arrive from your hot water system • Adjustable pressure modes - Comes with a built-in 3 speed controller which allows you adjust the pressure to showers or tap as required • Hygienic, stainless steel construction throughout • Quiet operation – Very quiet operation that won’t disturb your family 2 YEAR WARRANTY SCAN THE QR CODE TO LINK TO GRUNDFOS PRODUCT CENTER UPS N 20 mm, 25 mm & 32 mm Union Sets available separately PUMP SIZING Sizing assumptions: • Uninsulated pipework • Tempering valve installed • 20 elbows and 10 tees • 5 o C temperature drop • Electric storage hot water system Speed 1 UPS 20-60 N 150 UPS 25-60 N 180 UPS 25-80 N 180 UPS 32-80 N 180 UPS 32-100 N 180 20 mm Pipework 25 mm Pipework 32 mm Pipework Maximum System Pipework Length 70 m 80 m 75 m 175 m Speed 2 55 m 95 m 120 m 150 m 190 m Speed 3 75 m 95 m 130 m 170 m 200 m
Download PDF file
Cookie policy