GRUNDFOS SUBMERSIBLE BOOSTERS FIND SPACE FOR YOUR PUMP (MINIMUM TANK DIMENSIONS & FREE SPACE) SB-A with float switch SB-AW with floating suction strainer and float switch Min. 5 cm Min. 5 cm Max. 1 M 0 m ax. 10 m Min. 5 c M m in. 5 cm Min. Min. 10 cm 10 cm Max. Max. 10 m 10 m SB A C C A A Model SB 3-35 A 92712964 SB 3-45 A 92712911 B Connections Inlet Outlet* Stainless Steel Strainer Stainless Steel Strainer ¾“ or 1” Female * Outlet adapter kit in box B A (h) 390 Dimensions (mm) B (w) 150 C (outlet) 536 415 150 584
Download PDF file
Cookie policy