UNILIFT AP 35B & 50B 2 YEAR WARRANTY HEAVY DUTY, SUBMERSIBLE STAINLESS STEEL GREY WATER PUMP WATER SOURCE APPLICATION Storm/ Grey Water Storm/Grey Water Handling • Highly corrosion resistant stainless steel construction inside and out • Ideal for draining dirty storm water or grey water with larger fibrous particles • Can be easily dismantled for cleaning and can be installed with auto-coupling kit (sold separately) for simple maintenance • Easy submerged installation - plug & pump Connect to the pipework, plug into a power outlet and you’re ready to pump UNILIFT AP 50B UNILIFT AP 35B MAXIMUM PARTICLE SIZE It’s a good idea to check your water source to make sure it doesn’t contain dirt, fibres, plant or other material that is larger than 35 mm (AP 35B) . If you require a drainage pump capable of larger particle sizes, up to 50 mm the AP 50B is recommended. If you need to handle particles larger than 50 mm , please speak to your authorised Grundfos dealer. CONTROL & PROTECTION FEATURES FLOAT SWITCH External float that either turns your pump on or off based on the water level - this prevents overflowing and dry-running. AP50 & AP 50B 50 mm SELF-COOLING MOTOR The pump is cooled by water being pumped, protecting it from overheating, even when only partially submerged.
Download PDF file
Cookie policy