GRUNDFOS DRAINAGE & WASTEWATER FIND SPACE FOR YOUR PUMP If you are planning to install the UNILIFT CC in a drainage pit and will rely on the float switch to automatically start and stop your pump, a minimum amount of space in the pit is required for free movement of the float. See below pit dimensions: 570 mm - Top Discharge 400 mm - Side Discharge 500 mm A D E B C Model UNILIFT CC 5 96280972 Connections Outlet (Top)* Outlet (Side) UNILIFT CC 7 96280974 ¾“, 1” or 1 ¼” Male 1 ¼ “ Female UNILIFT CC 9 96280976 A (h) 306 306 342 * Outlet adapter kit in box B (w1) 160 160 160 Dimensions (mm) C (w2) D (outlet 1) 238 270 238 270 238 308 E (outlet 2) 90 90 90
Download PDF file
Cookie policy