UP N STAINLESS STEEL HOT WATER CIRCULATOR WATER SOURCE APPLICATION Hot Water Hot Water Circulation • Instant hot water (with return line) means you could save hundreds of litres every year • Hygienic, stainless steel construction throughout • Built-in controller so no extra wiring required, keeping installation costs low • Ultra quiet operation that won’t disturb your family FIND SPACE FOR YOUR PUMP The UP N range has been designed to fit into confined spaces. See below the space required for the installation of each model in the UP N range. A 2 YEAR WARRANTY B C D Model UP N 20-30 150 59643600 UP N 20-45 150 95906472 Pipe Connections 1 1/4” A (Port to Port) 150 1 1/4” 150 E B (w1) 75 85 Dimensions (mm) C (w2) 43 54 D (d1) 28 25 E (d2) 100 126
Download PDF file
Cookie policy