UPA N HOT WATER PRESSURE BOOSTER WATER SOURCE APPLICATION Hot Water Mains Boosting • Increased hot water pressure for a single outlet • Hygienic, stainless steel construction throughout • Built-in controller so no extra wiring required, keeping installation costs low • Ultra quiet operation that won’t disturb your family • Option of automatic or manual operation FIND SPACE FOR YOUR PUMP The UPA N range has been designed to fit into confined spaces. See below the space required for installation. B A 2 YEAR WARRANTY CD F E Model UPA N 15-90 99539189 Pipe Connections 3/4” A (Port to Port) 214 B (h) 160 Dimensions (mm) C (w1) D (w2) 50 54 E (d1) 103 F (d2) 23
Download PDF file
Cookie policy