UPS N THREE SPEED, STAINLESS STEEL HOT WATER CIRCULATOR WATER SOURCE APPLICATION Hot Water Hot Water Circulation • Instant hot water (with return line) means you could save hundreds of litres every year • 3 Speed controller for ultimate shower or tap pressure control • Hygienic, stainless steel construction throughout • Very quiet operation that won’t disturb your family FIND SPACE FOR YOUR PUMP The UPS N range has been designed to fit into confined spaces. See below the space required for the installation of each model in the UPS N range. A 2 YEAR WARRANTY B C Model UPS 20-60 N 150 96913096 UPS 25-60 N 180 96913085 UPS 25-80 N 180 95906439 UPS 32-80 N 180 95906448 UPS 32-100 N 180 95906489 E Pipe Connections 1 ½” 1 ½” 1 ½” 2” 2” D A (Port to Port) 150 180 180 180 180 Dimensions (mm) B (w1) C (w2) 75 51 75 51 85 62 82 62 90 68 D (d1) 102 96 121 121 150 E (d2) 28 39 46 48 47
Download PDF file
Cookie policy